For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSWR - Banjo coupling, angle 90°
Bill of material
XSWR 04 LL
DES
Identifier
XSWR 04 LL
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
4 mm
G
Thread G
G 1/8" -28
D
Diameter D
14.5 mm
I
Length I
6 mm
L1
Length L1
21.5 mm
L2
Length L2
10 mm
L4
Length L4
13.0 mm
L7
Length L7
17.0 mm
S1
Width across flats S1
14 mm
S2
Width across flats S2
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.